Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TONGJIN
Description
TJEN065 - servo electric cylinder
Bill of material
TJEN065S50AR04AM1C1M040R1
MODEL
Model
TJEN065
STROKE
Stroke
mm
STT
Screw type
AM
Anti-rotation mechanism
PITCH
Screw Pitch
mm
MM
Motor Mount
CI
Cylinder Installation
THREAD
Internal/Extemal thread
MB
Motor brand
MP
Motor Power
BRAKE
Brake
REDUCTION
Reduction ratio
OC
Normally open/close
ST
Sensor type
POS
RT
Rated thrust
1.84 Kn
RM
Reducer model
None
ECTS
Electric cylinder telescopic speed
200 mm/s
SM
Servo model
HG-KN43JK-S100
Preview - Generation
Vorschau
Angebot
3D
Bemaßung
2D