Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TONGJIN
Description
TJEN095 - servo electric cylinder
Bill of material
TJEN095S50AR05AM1C1M075R3
MODEL
Model
TJEN095
STROKE
Stroke
mm
STT
Screw type
AM
Anti-rotation mechanism
PITCH
Screw Pitch
mm
MM
Motor Mount
CI
Cylinder Installation
THREAD
Internal/Extemal thread
MB
Motor brand
MP
Motor Power
BRAKE
Brake
REDUCTION
Reduction ratio
REDUCER
Reducer
OC
Normally open/close
ST
Sensor type
POS
RT
Rated thrust
8.14 Kn
RM
Reducer model
TJAB090-003-S2-P2-II
ECTS
Electric cylinder telescopic speed
83
SM
Servo model
HG-KN73JK-S100
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D