Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TONGJIN
Description
TJEN110 - servo electric cylinder
Bill of material
TJEN110S50AR05AM1C1M100R3
MODEL
Model
TJEN110
STROKE
Stroke
mm
STT
Screw type
AM
Anti-rotation mechanism
PITCH
Screw Pitch
mm
MM
Motor Mount
CI
Cylinder Installation
THREAD
Internal/Extemal thread
MB
Motor brand
MP
Motor Power
BRAKE
Brake
REDUCTION
Reduction ratio
REDUCER
Reducer
OC
Normally open/close
ST
Sensor type
POS
RT
Rated thrust
16.18 Kn
RM
Reducer model
TJAB115-003-S2-P2-II
ECTS
Electric cylinder telescopic speed
56 mm/s
SM
Servo model
HG-SN102JK-S100
Preview - Generation
Preview
Quotation
3D
Dimension
2D