Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TONGJIN
Description
TJER080 - servo electric cylinder
Bill of material
TJER080S50AR5AM3C1M075R01N
MODEL
Model
TJER080
STROKE
Stroke
mm
STT
Screw type
AM
Anti-rotation mechanism
PITCH
Screw Pitch
mm
MM
Motor Mount
CI
Cylinder Installation
THREAD
Internal/Extemal thread
MB
Motor brand
MP
Motor Power
BRAKE
Brake
REDUCTION
Reduction ratio
REDUCER
Reducer
OC
Normally open/close
ST
Sensor type
RT
Rated thrust
2.71 Kn
RM
Reducer model
None
ECTS
Electric cylinder telescopic speed
250 mm/s
SM
Servo model
HG-KN73JK-S100
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D