Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TONGJIN
Description
TJER260 - servo electric cylinder
Bill of material
TJER260S100AR25AM3C1M1100BR10N
MODEL
Model
TJER260
STROKE
Stroke
mm
STT
Screw type
AM
Anti-rotation mechanism
PITCH
Screw Pitch
mm
MM
Motor Mount
CI
Cylinder Installation
THREAD
Internal/Extemal thread
MB
Motor brand
MP
Motor Power
BRAKE
Brake
REDUCTION
Reduction ratio
REDUCER
Reducer
OC
Normally open/close
ST
Sensor type
RT
Rated thrust
158.26 Kn
RM
Reducer model
TJAB220-010-S2-P2-III
ECTS
Electric cylinder telescopic speed
62 mm/s
SM
Servo model
HG-JR11K1M4B-S100
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D